Fluidic muscle DMSP-10-80N-RM-CM

8114536

GTIN: 4052568459451

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
10
Theoretical force at 6 bar
480 N
Nominal length
80 mm
Max. contraction
25 % of nominal length