Pressure sensor SPAN-B-B2R-Q4-PN-L1+2.5S
8114775
GTIN: 4052568552909
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pressure measuring range initial value
-1 bar
Pressure measuring range end value
1 bar
Switching element function
N/C contact/N/O contact, switchable
Pneumatic connection
For pneumatic tubing outside diameter 4 mm


