Parallel gripper DHPC-6-A-NC-S-2

8116749

GTIN: 4052568554033

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaw
2 mm
Position sensing
Via proximity switch
Maximum force on gripper jaw Fz, static
22 N
Max. mass per external gripper finger
6 g