Parallel gripper DHPC-16-A-NC-S-1

8116798

GTIN: 4052568554507

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaw
3 mm
Position sensing
Via proximity switch
Maximum force on gripper jaw Fz, static
84 N
Max. mass per external gripper finger
50 g