Parallel gripper DHPC-L-20-A-NC-S-1

8116845

GTIN: 4052568564209

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaw
9 mm
Position sensing
Via proximity switch
Maximum force on gripper jaw Fz, static
101.3 N
Max. mass per external gripper finger
110 g