Parallel gripper DHPC-25-A-NC-S-1

8116862

GTIN: 4052568564353

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaw
7 mm
Position sensing
Via proximity switch
Maximum force on gripper jaw Fz, static
155.9 N
Max. mass per external gripper finger
160 g