Parallel gripper DHPC-L-25-A-NC-S-2

8116878

GTIN: 4052568564513

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaw
11 mm
Position sensing
Via proximity switch
Maximum force on gripper jaw Fz, static
155.9 N
Max. mass per external gripper finger
160 g