Solenoid coil VACC-S18-35-K4-3U-NM4ME

8118180

GTIN: 4052568558673

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Coil characteristics
230 V AC: 50/60 Hz, power 3.5 VA - 230 V DC: 3.5 W
Degree of protection
IP66