Solenoid coil VACC-S18-120-K4-3U-KS4ME

8118319

GTIN: 4052568588380

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Coil characteristics
230 V AC: 50/60 Hz, power 12.0 VA - 230 V DC: 12.0 W
Degree of protection
IP66