Guided drive DFM-12-100-P-A-KF-F1A
8118638
GTIN: 4052568556273
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
68 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch




