Guided drive DFM-50-100-P-A-KF-F1A

8118937

GTIN: 4052568560621

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch