Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

08/2026 - Product is being phased out. Do not use for new designs.

09/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

09/2026 - Please note: The product you have searched for is no longer available. Please use the modern alternative product.

Please note: A newer product is available.

More products of this category can be seen here: Vacuum generators

Please contact Festo if you need help.

Robot kit suction gripper OVEL-10-H-15-PQ-VM7-UA-C-A-V1V-H3-RA1

8121043

GTIN: 4052568555788

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
92 %