Radial gripper DHRC-25-A

8128142

GTIN: 4052568567897

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
25
Operating pressure
0.1 MPa - 0.8 MPa
Mode of operation
Double-acting
Maximum torque on gripper jaw, My static
4 Nm
Pneumatic connection
M5