Linear actuator DFPC-160-300-D

8133082

GTIN: 4052568566340

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
160 mm
Theoretical force at 6 bar, advancing
12064 N
Stroke
300 mm
Position sensing
Via proximity switch