Radial gripper DHRC-32-A-S-NO

8133558

GTIN: 4052568568016

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
32
Operating pressure
0.15 MPa - 0.8 MPa
Mode of operation
Single-acting - Open
Maximum torque on gripper jaw, My static
8 Nm
Pneumatic connection
M5