Solenoid coil VACS-C-R3-1RL
8135822
GTIN: 4052568563226
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Electrical connection
M12x1, A-coded as per EN 61076-2-101
Type of mounting
With knurled nut
Coil characteristics
24 V DC: low-current phase 0.36 W, high-current phase 2.6 W
Degree of protection
IP65


