Compact cylinder ADN-S-6-10-I-F1A

8142510

GTIN: 4052568569785

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
6 mm
Theoretical force at 6 bar, advancing
17 N
Stroke
10 mm
Cushioning
No cushioning