Quarter turn actuator DFPD-N-160-RP-90-RS60-F07-17-R3-C

8144440

GTIN: 4052568574444

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/4 NPT
Torque at nominal operating pressure and 0° swivel angle
117.9 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T17