Quarter turn actuator DFPD-N-2300-RP-90-RS35-F16-X-R3-C

8145418

GTIN: 4052568574543

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
1/2 NPT
Torque at nominal operating pressure and 0° swivel angle
916.5 Nm
Swivel angle
90 deg
Flange hole pattern
F16
Shaft connection
T46