Connecting cable NEBC-D8G4-ES-20-N-S-D8G4-ET

8146031

GTIN: 4052568582456

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Plug
Electrical connection 1, connection technology
M8x1, D-coded as per EN 61076-2-114
Electrical connection 2, connection type
Plug
Electrical connection 2, connection technology
M8x1, D-coded as per EN 61076-2-114
Cable length
20 m