Solenoid coil VACF-B-R8-1L

8150874

GTIN: 4052568633646

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
With knurled nut
Coil characteristics
24 V DC: 3.4 W
Degree of protection
IP65
Restricted ambient and media temperature
-20 - 50 °C - for block mounting