Twin cylinder DGTZ-GF-6- -J-T-P-A

8150885

Loading...
Piston diameter
6 mm
Theoretical force at 6 bar, advancing
18.6 N
Stroke
51 mm - 60 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch