Twin cylinder DGTZ-GF-10- -J-T-P-A
8150886
Downloads
Links
Loading...
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
60 N
Stroke
51 mm - 150 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch



