Twin cylinder DGTZ-GF-25- -J-T-P-A
8150889
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
454 N
Stroke
101 mm - 200 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch



