Push-in fitting NPQE-L-R14-Q12-F1A-P10

8158786

GTIN: 4052568599133

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread R1/4
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal width
8.5 mm