Push-in connector NPQE-D-Q12-Q10-F1A-P10

8158794

GTIN: 4052568599218

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
for pneumatic tubing outside diameter 12 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal width
9.3 mm