Guided drive DFM-25-80-B-PPV-A-GF

8161426

GTIN: 4052568595777

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position sensing
Via proximity switch