Guided drive DFM-32-250-B-PPV-A-KF

8161439

GTIN: 4052568595906

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
482 N
Stroke
250 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position sensing
Via proximity switch