Guided drive DFM-40-25-B-PPV-A-GF
8161440
GTIN: 4052568595913
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position sensing
Via proximity switch



