Guided drive DFM-16-20-B-PPV-A-GF

8162429

GTIN: 4052568596026

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
20 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position sensing
Via proximity switch