Flow sensor SFAB-10U-WQ6-PNLK-PNVBA-M12

8162825

GTIN: 4052568594671

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Flow characteristic curve, end value
10 l/min
Operating medium
Compressed air as per ISO 8573-1:2010 [6:4:4] - Carbon dioxide - Nitrogen
Operating pressure
0 bar - 10 bar
Pneumatic connection
For pneumatic tubing outside diameter 6 mm