Standards-based cylinder DSBC-32-500-D3-PPVA-N3
8165460
GTIN: 4052568597832
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
500 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



