Standards-based cylinder DSBC-80-400-D3-PPVA-N3

8165595

GTIN: 4052568597979

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
400 mm
Cushioning
Pneumatic cushioning, adjustable at both ends