Standards-based cylinder DSBC-100-50-D3-PPSA-N3
8165695
GTIN: 4052568598464
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
50 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



