Plastic tubing PUN-H-SF-6X1,25-BL

8167900

GTIN: 4052568623388

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
6 mm
Inside diameter
3.5 mm
Temperature-dependent operating pressure
-0.95 bar - 13 bar
Ambient temperature
-35 °C - 80 °C