Plastic tubing PUN-H-SF-12X2,3-SW

8167906

GTIN: 4052568623531

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
12 mm
Inside diameter
7.4 mm
Temperature-dependent operating pressure
-0.95 bar - 13 bar
Ambient temperature
-35 °C - 80 °C