Parallel grippers HPPH-16-16-NC-N-R12

8171873

GTIN: 4052568651817

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Structural design
Flat mounting type for gripper fingers - Guide - Gear rack/pinion - with gripper finger - Pneumatic gripper - Positively driven motion sequence
Stroke per gripper jaw
8 mm
Position sensing
With integrated linear potentiometer
Pneumatic connection
For plug connection outside diameter 4 mm