Compact cylinder ADN-25-70-A-PPS-A

8178883

GTIN: 4052568621551

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
70 mm
Cushioning
Self-adjusting pneumatic end-position cushioning