Compact cylinder ADN-40-35-I-P-A

8179033

GTIN: 4052568621667

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
35 mm
Cushioning
Elastic cushioning rings/pads at both ends