Parallel gripper HEPC-16-12-A-EA

8183816

GTIN: 4052568798086

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Stroke per gripper jaw
6 mm
Position sensing
Via proximity switch
Electrical connection 1, connection technology
M12x1 A-coded as per EN 61076-2-101
Max. torque Mx
0.94 Nm