Vacuum generator OVPN-14-L3-PG14-G12-UA
8199143
GTIN: 4052568661137
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal width of Laval nozzle
1.4 mm
Max. vacuum
81 %
Max. suction rate with respect to atmosphere
245 l/min




