Vacuum generator OVPN-20-L3-PG14-G34-UA

8199145

GTIN: 4052568661151

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
2 mm
Max. vacuum
81 %
Max. suction rate with respect to atmosphere
530 l/min