Suction cup with connection VAS-15-1/8-NBR-F1A

8204259

GTIN: 4052568659783

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
15 mm
Effective suction cup diameter
12 mm
Suction cup shape
Round, flat
Suction cup material
NBR