Suction cup with connection VAS-55-1/4-NBR-F1A

8204305

GTIN: 4052568658441

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
55 mm
Effective suction cup diameter
44 mm
Suction cup shape
Round, flat
Suction cup material
NBR