Suction cup with connection VASB-8-M5-NBR-F1A

8204343

GTIN: 4052568658458

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
8 mm
Effective suction cup diameter
5.5 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
NBR