Suction cup with connection VASB-30-1/8-NBR-F1A

8204432

GTIN: 4052568658472

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
30 mm
Effective suction cup diameter
25 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
NBR