Suction cup with connection OGVN-35-A-U-G18-F

8204818

GTIN: 4052568929909

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
35 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
38 N
Suction cup material
PUR