Suction cup with connection OGVN-52-A-U-G18-F

8204832

GTIN: 4052568929947

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
52 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
90 N
Suction cup material
PUR