Suction cup with connection OGVN-75-A-U-G38

8204836

GTIN: 4052568929985

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
75 mm
Suction cup shape
round protective bellows 1.5-fold
Holding force at nominal operating pressure
190 N
Suction cup material
PUR