Vacuum generator OVEH-10-H-Q6-G18-UA-C-PNLK-SR12-HRC

8205190

GTIN: 4052568825072

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
92 %
Max. suction rate with respect to atmosphere
18 l/min